IESNA:LM-63-2002
[TEST]P943840
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61255
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5587.7 5552.7 5479.4 5415.8 5399.8 5406.2 5425.3 5460.3 5492.2 5501.7
5504.9 5552.7 5651.4 5813.7 6084.4 6466.4 6931.3 7491.6 8208 9061.3
10029.2 11213.6 12649.5 14282.8 16040.3 17928.4 19740 20583.7 19348.4 14951.4
8134.8 2295.6 703.6 417.1 238.8 98.7 0
5587.7 5568.6 5492.2 5428.5 5412.6 5415.8 5434.9 5469.9 5498.5 5508.1
5514.5 5565.4 5660.9 5832.8 6097.1 6482.4 6953.6 7517.1 8252.6 9105.9
10105.6 11325 12818.3 14416.6 16205.9 18141.7 19915.1 20679.2 19154.2 14617.1
7755.9 2152.3 681.3 382.1 222.9 89.1 0
5587.7 5562.2 5489 5422.1 5393.5 5396.7 5406.2 5425.3 5438 5450.8
5469.9 5524 5625.9 5788.3 6055.7 6409.1 6861.2 7396.1 8087 8930.8
9984.6 11302.7 12850.1 14569.4 16352.3 18243.6 20029.7 20959.4 19829.1 15788.8
9373.3 3457.7 923.3 458.5 270.6 105.1 0
5587.7 5549.5 5479.4 5406.2 5368 5358.5 5364.8 5368 5368 5390.3
5422.1 5482.6 5584.5 5743.7 5972.9 6310.4 6759.4 7307 7997.9 8838.4
9978.2 11340.9 13079.3 15037.4 17043.2 19010.9 20848 21885.9 21312.8 18326.3
12582.6 6087.6 1833.9 668.6 324.8 101.9 0
5587.7 5549.5 5482.6 5406.2 5358.5 5348.9 5355.3 5355.3 5355.3 5380.7
5438 5492.2 5578.1 5715 5922 6234 6686.1 7249.7 7943.8 8828.9
9997.3 11554.3 13563.3 15941.6 18386.8 20577.3 22344.4 23465.1 23598.8 22070.6
17600.4 10586.4 4495.6 1146.2 385.2 89.1 0
5587.7 5539.9 5473.1 5396.7 5345.7 5336.2 5345.7 5358.5 5358.5 5383.9
5444.4 5489 5555.9 5702.3 5922 6234 6673.4 7249.7 7956.5 8889.4
10108.8 11783.5 14031.3 16772.6 19555.3 21971.9 23742.1 25060.2 25868.9 25353.1
21975.1 15429 7389.8 2321 493.5 114.6 0
5587.7 5549.5 5479.4 5399.8 5348.9 5336.2 5342.5 5355.3 5355.3 5380.7
5438 5498.5 5584.5 5724.6 5941.1 6259.5 6705.2 7265.6 7966 8851.2
10019.6 11579.7 13598.3 15941.6 18361.4 20599.6 22446.3 23732.6 23904.5 22223.4
18004.8 10993.9 4320.5 1114.4 321.6 86 0
5587.7 5555.9 5489 5409.4 5358.5 5345.7 5355.3 5364.8 5374.4 5399.8
5441.2 5508.1 5616.3 5778.7 6011.1 6332.7 6788 7342 8032.9 8898.9
10045.1 11490.6 13238.5 15145.7 17097.4 19068.2 20937.1 21984.6 21268.2 18469.6
12942.4 6221.3 1856.2 697.3 331.1 101.9 0
5587.7 5565.4 5495.4 5418.9 5377.6 5371.2 5383.9 5409.4 5431.7 5454
5482.6 5539.9 5651.4 5826.5 6087.6 6447.3 6896.3 7440.7 8122 8946.7
9991 11286.8 12805.5 14464.3 16196.3 18068.5 19908.7 20835.2 19861 16517.9
10436.7 4100.8 1174.8 560.4 299.3 121 0
5587.7 5571.8 5498.5 5422.1 5387.1 5383.9 5406.2 5450.8 5489 5511.3
5533.6 5590.9 5695.9 5874.2 6148.1 6533.3 7004.5 7574.4 8274.9 9121.8
10102.4 11321.8 12725.9 14301.9 15976.7 17832.8 19599.9 20294 18982.2 14734.9
8074.3 2432.5 741.8 375.7 200.6 79.6 0
5587.7 5568.6 5498.5 5422.1 5387.1 5387.1 5409.4 5450.8 5492.2 5511.3
5530.4 5578.1 5686.4 5855.1 6125.8 6501.5 6969.5 7564.9 8268.5 9070.8
10035.6 11204 12601.8 14187.3 15785.6 17641.8 19447.1 20300.3 19192.4 15177.5
8599.6 2703.1 783.2 407.5 210.1 73.2 0
